BURNDY
Insulated Hydraulic Hose, 10 ft x 3/16" Dia, Male/Female Couplers, use with 6,000 psi only
Image of PT2990210 Insulated Hydraulic Hose, 10 ft x 3/16" Dia, Male/Female Couplers, use with 6,000 psi only

Insulated Hydraulic Hose, 10 ft x 3/16" Dia, Male/Female Couplers, use with 6,000 psi only

Brand: Burndy

Catalog ID: PT2990210

Hydraulic Hose, Insulated, 10' x 3/16" dia, 6,000 psi only.

  • 6,000 PSI
  • Orange
  • Non-Conductive
  • Stackable couplers (male/female)

General

Application

Accessory

Catalog Number

PT2990210

Type

Hydraulic Hose

UPC

781810008515

Dimensions

Dimensions

15.25 in x 0.187 in x 0.187 in

Height

0.187 in

Length

15.25 in

Weight

3.25 lb

Width

0.187 in

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Hose, Couplers