BURNDY
BUR_SKU-MD6CP1
BUR_SKU-MD6CP1

Jaw Covers for MD6 Series Crimpers, Laminated Vinyl

Brand:

Burndy

Catalog ID:

MD6CP1

Jaw Covers for MD6.

  • Laminated vinyl jaw covers, supplied as set
  • Compact, snap in place easily
  • Fits all styles except Snub-Nose variations

Features: The Laminated Vinyl Covers, Are Provided For The MD6/MD7 Hytool To Avoid Damage, Compact In Size, The Covers Snap Easily Into Place Over The Jaw Edges Without Obstructing Vision, The MD6-CP1 Fits All MD6/MD7 Tool Variations Except The Snub-Nose MD6-6/MD7-6 Type Design, Supplied As A Set

Product details

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical Crimpers

Catalog Number

MD6CP1

Crimp Force Capacity

4.5 ton

EU RoHS Indicator

Yes

Material

Plastic

Sub Brand

HYTOOL

Type

MD6/MD7, Protective Jaw Covers

UPC

781810446300

UPC 12 Digit

7818104463000

Certifications And Compliance

Buy American Compliant

Yes

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Jaw Covers only

Resources and downloads