BURNDY
BUR_PAT444ST3U05A2_5Ah_AC_HC
BUR_PAT444ST3U05A2_5Ah_AC_HC
play
BURNDY T3 APP Features and Benefits
play
Introducing the PAT444ST3
+1
BURNDY T3 APP Install & Register

PATRIOT® T3 Technology 11-Ton Dieless Battery Crimper, C-Head, Uncovered, (2) 5.0Ah 18V Li-Ion Batteries, 120V-AC Charger, Hard Case

OR

Brand:

Burndy

Catalog ID:

PAT444ST3U05A2

PAT444ST3 Tech 11T Dieless Battery Crimper, C-Head, Uncovered, 5Ah Li-Ion, AC, Hard Case

The 11-Ton PATRIOT® T3 Technology crimper series provides the user the ability to TRACK crimp locations with Onboard GPS, TRACE individual crimps with comments, photos, and output force validation, and TRANSMIT data via Bluetooth®. With its one-of-a-kind Dieless C-head design and range taking capability, can crimp a vast range from #4 AWG – 1000 kcmil.

  • TRACK crimp locations with onboard GPS - BURNDY Exclusive!
  • TRACE individual crimps with comments, photos, and output force validation
  • TRANSMIT via Bluetooth® technology and sync data to the cloud
  • C-Head for easy access and increased flexibility
  • Dieless System with range taking capability
  • Bright LED worklight and Red/Green LED to validate output force
  • Improved ergonomic design with more balance and better grip to reduce user fatigue
  • Accepts 2.0Ah-6.0Ah Makita Lithium-ion Batteries

Product details

General

Application

Crimping

Application - For Use On

Copper, Aluminum, ACSR Terminals and Splices, Cable Pulling Heads

Battery Type

5.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Catalog Number

PAT444ST3U05A2

Container Type

Hard Case

Crimp Force Capacity

11 ton

Die Type

Dieless

EU RoHS Indicator

Contact Manufacturer

Power Source

120V-AC Charger

Tool Type

Battery

Type

Crimper

UPC

621945624597

Dimensions

Dimensions

14.95 in x 3.25 in x 16.9 in

Height

16.9 in

Length

14.95 in

Weight

15.2 lb

Width

3.25 in

Electrical Ratings

Operating Voltage

18 VDC

Conductor Related

Crimping Ranges

Copper: #4 AWG - 1000 kcmil; Aluminum: #4 AWG - 1000 kcmil; ACSR: #4 AWG - 556.5 kcmil

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Package Contents

Crimper, (2) Batteries, Charger, Lanyard, Hard Case

Resources and downloads

Customer Notices

Specifications

Installation Manuals

Sales Drawings

Videos

play
BURNDY T3 APP Features and Benefits
play
Introducing the PAT444ST3
play
BURNDY T3 APP Install & Register