

Brand: Burndy
Catalog ID: PAT46CLWSLILCBPB
The 15-Ton PATRIOT® PAT46 crimper with C-head design and 2” jaw opening accommodates its vast crimp range, from #8 AWG – 1500 kcmil. These crimpers have a 355° head rotation and use both BURNDY® P dies and U dies (with PUADP1 adapter), ensuring versatility for the user. Compliant connections when used with the BURNDY® Engineered System.
Application
Crimping
Application - For Use On
Copper, Aluminum, ACSR Terminals and Splices
Battery Type
No Batteries Included (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Catalog Number
PAT46CLWSLILCBPB
Container Type
Nylon Pro Bag
Crimp Force Capacity
15 ton
Die Type
P Die and U Die with PUADP1 Adapter
Power Source
No Charger
Product Type
15-Ton
Series
PATRIOT® Series
Tool Type
Battery Actuated Crimper
Trade Name
PATRIOT®
Type
Crimper
UPC
621945561687
Dimensions
18.44 in x 3.26 in x 12.88 in
Height
12.88 in
Jaw Width
2.00 in
Length
18.44 in
Weight
18.95 lb
Width
3.26 in
Operating Voltage
18 VDC
Crimping Ranges
Copper: #14 AWG Str. - 1500 kcmil; Aluminum: #8 AWG - 1250 kcmil; Ground Rod: 1/2"-1" diameter
Buy America(n) Qualified
Contact Manufacturer
Crimp Force Capacity
15 ton
Battery Type
No Batteries Included (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Power Source
No Charger
Carton Quantity
1
Minimum Pack Quantity
1
Package Contents
Crimper, Lanyard, Nylon Pro Bag
Pallet Quantity
12