BURNDY
T3 Tech 12T Battery Crimper, C-Head, Covered, Hard Case, 5Ah Makita Batteries
Image of PAT750T3C05A2 T3 Tech 12T Battery Crimper, C-Head, Covered, Hard Case, 5Ah Makita Batteries
Image of PAT750T3C05A2 T3 Tech 12T Battery Crimper, C-Head, Covered, Hard Case, 5Ah Makita Batteries
play
BURNDY T3 APP Features and Benefits
play
+2
BURNDY T3 Is Here - PAT750T3

T3 Tech 12T Battery Crimper, C-Head, Covered, Hard Case, 5Ah Makita Batteries

Brand: Burndy

Catalog ID: PAT750T3C05A2

PATRIOT® Series, T3 Technology 12-Ton Battery Crimper, C-Head, Rubber Covered, Hard Case, Makita (2) 5.0Ah 18V Li-Ion Batteries, 120V-AC Charger

The 12-Ton PATRIOT® T3 Technology crimper series provides the user the ability to TRACK crimp locations with Onboard GPS, TRACE individual crimps with comments, photos, and output force validation, and TRANSMIT data via Bluetooth®. With its C-head design, 1.65” jaw opening and patented T-Track alignment guide for HYGROUND® as well as other asymmetrical connectors, crimps a vast range from #14 Sol - 750 kcmil. UL Listed Connections when used with the BURNDY® Engineered System.

  • TRACK crimp locations with onboard GPS - BURNDY Exclusive!
  • TRACE individual crimps with comments and output force validation
  • TRANSMIT via Bluetooth® technology and sync data to the cloud
  • C-head with 1.65" jaw opening with 355° head rotation
  • Used with U dies
  • Bright LED worklight and Red/Green LED to validate output force
  • Improved ergonomic design with more balance and better grip to reduce user fatigue
  • Patented T-Track alignment guide for HYGROUND® as well as other asymmetrical connectors
  • Accepts 2.0Ah-6.0Ah Makita Lithium-ion Batteries

General

Application

Crimping

Application - For Use On

Tension Sleeves, Taps, Aerial Cable, Terminals & Splices, HYGROUND® Compression Grounding

Battery Type

5.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Catalog Number

PAT750T3C05A2

Container Type

Hard Case

Crimp Force Capacity

12 ton

Die Type

U Die

Power Source

120V-AC Charger

Product Type

12-Ton

Recharge Time

0.75 h

Series

PATRIOT® Series

Tool Type

Battery Actuated Crimper, T3 Technology

Trade Name

PATRIOT®

Type

Crimper

UPC

621945559011

Dimensions

Dimensions

15.75 in x 3.25 in x 14.75 in

Height

14.75 in

Jaw Width

1.65 in

Length

15.75 in

Weight

15.8 lb

Width

3.25 in

Electrical Ratings

Operating Voltage

18 VDC

Conductor Related

Crimping Ranges

Copper: #14 sol. - 750 kcmil; Aluminum: #8 sol. - 750 kcmil; ACSR: #4 AWG - 556.5 kcmil; Ground Rod: 1/2" - 1" diameter

Force Related

Crimp Force Capacity

12 ton

Operational

Battery Type

5.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Power Source

120V-AC Charger

Recharge Time

0.75 h

Logistics

Package Contents

Crimper, (2) Batteries, Charger, Lanyard, Hard Case