- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
- Connectors
- Grounding & Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Oxide Inhibitor
-
-
Line Construction Hardware
-
Line Construction Hardware
- Spacers & Straps
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Tool Accessories
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable Hangers
- Cable Ties and Clips
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
-
Enclosures
-
Enclosures
- Enclosure Accessories
-
- Grounding and Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Oxide inhibitors
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Accessories
- Crimpers
- Cutting Tools
- Installation Dies
- Pumps
- View All Tools, Dies & Accessories Categories
-
- Wire/Cable/Hose Management
-
Wiring Devices
-
Wiring Devices
- Medium Voltage Terminations
-
- View All Electrical & Electronic Categories
-
-
Power & Utilities
-
Power & Utilities
- Connectors
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Grounding & Bonding
-
Grounding & Bonding
- Compression
- Exothermic
- Mechanical
- Solar Module Bonding
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Oxide Inhibitor
-
-
Line Construction Hardware
-
Line Construction Hardware
- Clamps & Clips
- Fasteners
- Straps, Spacers & Links
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Crimpers & Cutters
- Dies
- Instruments & Meters
- Mechanical
- Powder Actuated
- View All Tools, Dies & Accessories Categories
-
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Air Break Distribution Switches
-
- View All Power & Utilities Categories
-
-
-
Solutions
-
Solutions
-
Solutions
-
Take a Tour
-
Take a Tour
Here is a glimpse of Burndy’s Solutions for the different Markets.
-
- Featured Solutions
-
-
Markets
Take a Tour
A quick look through the various markets we are equipped to cater to: browse Burndy Markets
View our Markets -
Markets
-
Markets
-
Take a Tour
-
Take a Tour
A quick look through the various markets we are equipped to cater to: browse Burndy Markets
-
-
View our Markets
-
View our Markets
- Data Center
- Mining
- OEM
- Oil & Gas
- Power Generation
- Solar
- Telecom
- Transportation
- Utility
- Wind
-
-
- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
- Connectors
- Grounding & Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Oxide Inhibitor
-
-
Line Construction Hardware
-
Line Construction Hardware
- Spacers & Straps
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Tool Accessories
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable Hangers
- Cable Ties and Clips
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
-
Enclosures
-
Enclosures
- Enclosure Accessories
-
- Grounding and Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Oxide inhibitors
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Accessories
- Crimpers
- Cutting Tools
- Installation Dies
- Pumps
- View All Tools, Dies & Accessories Categories
-
- Wire/Cable/Hose Management
-
Wiring Devices
-
Wiring Devices
- Medium Voltage Terminations
-
- View All Electrical & Electronic Categories
-
-
Power & Utilities
-
Power & Utilities
- Connectors
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Grounding & Bonding
-
Grounding & Bonding
- Compression
- Exothermic
- Mechanical
- Solar Module Bonding
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Oxide Inhibitor
-
-
Line Construction Hardware
-
Line Construction Hardware
- Clamps & Clips
- Fasteners
- Straps, Spacers & Links
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Crimpers & Cutters
- Dies
- Instruments & Meters
- Mechanical
- Powder Actuated
- View All Tools, Dies & Accessories Categories
-
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Air Break Distribution Switches
-
- View All Power & Utilities Categories
-
-
-
Solutions
-
Solutions
-
Solutions
-
Take a Tour
-
Take a Tour
Here is a glimpse of Burndy’s Solutions for the different Markets.
-
- Featured Solutions
-
-
Markets
Take a Tour
A quick look through the various markets we are equipped to cater to: browse Burndy Markets
View our Markets -
Markets
-
Markets
-
Take a Tour
-
Take a Tour
A quick look through the various markets we are equipped to cater to: browse Burndy Markets
-
-
View our Markets
-
View our Markets
- Data Center
- Mining
- OEM
- Oil & Gas
- Power Generation
- Solar
- Telecom
- Transportation
- Utility
- Wind
-
-
Electric / Hydraulic Pump With Remote Pendent Control Switch and Quick Disconnect Fittings, 10,000 psi, 1/2 HP, 115V AC Motor
By Burndy
Catalog ID: EPP10QD
EPP Series Pump, QD, 1/2HP 115VAC/60Hz
Add to Project List
Electric Hydraulic Pump for use with all HYPRESSâ„¢ remote crimpers and cutters requiring 10,000 psi operating pressure, 100,000 (+) life cycles
By Burndy
Catalog ID: Y10AC9
Pump Elec Hyd, 10000 psi, 1.61 Quarts
Add to Project List
Electric Hydraulic Pump, 1/2 HP, Reservoir Volume 2 qts, 10000 psi, 115V AC/60Hz
By Burndy
Catalog ID: EPP10
EPP Series Pump, 1/2HP 115VAC/60Hz
Add to Project List
Electric Hydraulic Pump, Air Bulb Control with Roll Cage, 10,000 psi
By Burndy
Catalog ID: EPAC10
EPAC Series, 1/2HP@3450 RPM 115VAC/60Hz
Add to Project List
Electric/Hydraulic Pump Less Gage, 10,000 psi, 1/2 HP, 115V AC Motor
By Burndy
Catalog ID: EPP10ECLG
EPP Series Pump, Less Gage, 1/2HP 115VAC
Add to Project List
EP 1 HP Series Electric/Hydraulic Pump, 115/230V-AC, Use with all 10,000 psi remote HYPRESSâ„¢ crimpers and cutters
By Burndy
Catalog ID: EP101HP
EP Series Pump, 1 HP 115V 60 Hz
Add to Project List
EP 1 HP Series Electric/Hydraulic Pump, 220/230V-AC, Use with all 10,000 psi remote HYPRESSâ„¢ crimpers and cutters
By Burndy
Catalog ID: EP101HP2
EP Series Pump, 1 HP 220/230V 50/60 Hz
Add to Project List
EP 1/2 HP Series Electric/Hydraulic Pump, Use with all 10,000 psi remote HYPRESSâ„¢ crimpers and cutters
By Burndy
Catalog ID: EP102
EP Series Pump, 1/2 HP 220/230V 50/60 Hz
Add to Project List
EP Series Electric/Hydraulic Pump, 10000 psi, 17-1/2" high
By Burndy
Catalog ID: EP10
EP Series Pump, Reservoir: 2 Gallons
Add to Project List
EP10 Pump with Foot Control, 10,000 psi
By Burndy
Catalog ID: EP10FC
EP Series Pump, EP10 with Quick Disc
Add to Project List
EP101HP electric pump with foot control
By Burndy
Catalog ID: EP101HPFC
EP Series Pump, 10,000 psi Foot Control
Add to Project List
Gasoline Hydraulic Pump, 4 HP, 8 Quarts Reservoir Volume, 10000 psi
By Burndy
Catalog ID: GP10
Gasoline Hydraulic Pump, 4HP, 10000 psi
Add to Project List
Hydraulic Hand Pump, 1-1/8 Quarts Reservoir Volume, 10000 psi
By Burndy
Catalog ID: HP10
Manual Hydraulic Hand Pump, 10000 psi
Add to Project List
Manual Hydraulic Foot Pump, 6000 psi, 1-1/8 Quarts Reservoir Volume
By Burndy
Catalog ID: FP6
Manual Hydraulic Foot Pump, 6000 psi
Add to Project List
Manual Hydraulic Foot Pumps, 10,000 psi, 1.12 Quarts Reservoir Volume
By Burndy
Catalog ID: FP10
Manual Hydraulic Foot Pump, 10000 psi
Add to Project List
Y10AC9 Hydraulic OEM Pump Kit with Foot Switch, 7 Qts, 10,000 psi, 5/8 HP 115V-AC 60/50 Hz 11 Amps Full Load
By Burndy
Catalog ID: Y10AC9OEM
Y10AC9 Pump Kit, Foot Switch, 7 Quarts