text.skipToContent text.skipToNavigation

CH10M0

By Burndy 

Collection Name: 

Catalog ID: CH10M0

By Burndy
Collection Name: 
Catalog ID:  CH10M0
Nylon Cable Hanger.
Add to List

More Options

Where to Buy

Product Details

General

Color Black
Material Nylon 6/6
Mounting Method Screw
UPC 781810336427

Dimensions

Dimension - Bundle Diameter Max inch 0.62
Dimension - Width inch 0.38 in
Dimension - Width mm 10 mm

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - UV Rated Yes
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 5000
Packaging Type Bag

Resources and Downloads

Sales Drawings