CH12M0, Cable Tie Hanger
Request a Quote
Brand:
Burndy
Catalog ID:
CH12M0
Nylon Cable Hanger.
Product details
Resources and downloads
Product details
General
Color
Black
Material
NYLON 6/6
Mounting Method
Screw
UPC
781810336502
Dimensions
Dimension - Bundle Diameter Max inch
0.75
Dimension - Width inch
0.50 in
Dimension - Width mm
13 mm
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Certification - UV Rated
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Logistics
Carton Quantity
1000
Minimum Pack Quantity
3000
Packaging Type
Bag
Resources and downloads
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_CH_CABLE_HANGERS_LineArt
Sales Drawings
50080809