
Brand: Burndy
Catalog ID: CH16M
Catalog Number
CH16M
Color
Natural
Material
NYLON 6/6
Mounting Method
Screw
UPC
781810336618
UPC 14 Digit GTIN
00781810336618
Dimension - Bundle Diameter Max inch
1.07
Dimension - Width inch
0.47
Dimension - Width mm
12 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Certification - UV Rated
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Mounting Method
Screw
Carton Quantity
1000
Minimum Pack Quantity
2000
Packaging Type
Bag
Pallet Quantity
1