
Brand: Burndy
Catalog ID: CT120300L
Catalog Number
CT120300L
Color
Natural
Material
NYLON 6/6
Operating Temperature Celcius Max
85 °C
Operating Temperature Celcius Min
-40 °C
Rating - Minimum Tensile Strength lbs
120
Series
UNIRAP™ Series
Tool Type
Standard
UPC
781810333044
UPC 14 Digit GTIN
00781810333044
Dimension - Bundle Diameter Max inch
3
Dimension - L Length Overall mm
305 mm
Dimension - Length Overall inch
12 in
Dimension - Width inch
0.30 in
Dimension - Width mm
8 mm
Package Height
1 in
Package Length
16.25 in
Package Weight
0.52 lb
Package Width
6 in
Certification - 94V0 Rated
N
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Certification - UV Rated
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Rating - Minimum Tensile Strength lbs
120
Operating Temperature Celcius Max
85 °C
Operating Temperature Celcius Min
-40 °C
Carton Quantity
2000
Minimum Pack Quantity
50
Packaging Type
Bag
Pallet Quantity
2000