BURNDY
CT50175MH10C, Cable Tie, 1.75" Max Bundle, 50 Lb Tensile, Natural, Screw Mount
Image of CT50175MH10C CT50175MH10C, Cable Tie, 1.75" Max Bundle, 50 Lb Tensile, Natural, Screw Mount

CT50175MH10C, Cable Tie, 1.75" Max Bundle, 50 Lb Tensile, Natural, Screw Mount

Brand: Burndy

Catalog ID: CT50175MH10C

Natural Nylon 6/6 Mounting Hole Cable Tie, #10 Stud, 1.75" Max. Bundle Dia, 50 Lbs, 8.50" Long.

  • Screw Mounting Hole
  • Suitable for General Use

General

Application

For Screw Mount

Catalog Number

CT50175MH10C

Color

Natural

EU RoHS Indicator

Yes

Material

NYLON 6/6

Mounting Method

Screw

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

50

Series

UNIRAP™ Series

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

Standard

UPC

781810335246

UPC 14 Digit GTIN

00781810335246

Dimensions

Dimension - Bundle Diameter Max inch

1.75 in

Dimension - L Length Overall mm

203 mm

Dimension - Length Overall inch

8.00 in

Dimension - Screw Size inch

#10

Dimension - Width inch

0.17 in

Dimension - Width mm

4 mm

Length

8.5 in

Package Height

1.25 in

Package Length

13.6 in

Package Weight

0.35 lb

Package Width

6 in

Width

0.18 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

50

Operational

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Configuration

Mounting Method

Screw

Logistics

Carton Quantity

5000

Minimum Pack Quantity

100

Pallet Quantity

99999