Brand: Burndy
Catalog ID: CT50300MH10C0UG
Catalog Number
CT50300MH10C0UG
Color
Black
Material
NYLON 6/6
Rating - Minimum Tensile Strength lbs
50
Series
UNIRAP™ Series
Tool Type
Standard
UPC
781810655566
UPC 14 Digit GTIN
00781810655566
Volume
30
Depth
2.125 in
Dimension - Bundle Diameter Max inch
3
Dimension - L Length Overall mm
298 mm
Dimension - Length Overall inch
11.73 in
Dimension - Screw Size inch
#10
Dimension - Width inch
0.18 in
Dimension - Width mm
5 mm
Certification - CSA Approved
Yes
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Rating - Minimum Tensile Strength lbs
50
Carton Quantity
5000
Minimum Pack Quantity
1000
Pallet Quantity
35