BURNDY
CTB125S4C, Cable Tie Mounting Base, Screw Mount, Natural
Image of CTB125S4C CTB125S4C, Cable Tie Mounting Base, Screw Mount, Natural
Image of CTB125S4C CTB125S4C, Cable Tie Mounting Base, Screw Mount, Natural

CTB125S4C, Cable Tie Mounting Base, Screw Mount, Natural

Brand: Burndy

Catalog ID: CTB125S4C

Cable tie mounting base - Nylon 6/6, 4 way, #8 Screw Mounted.

Cable tie mounting base

General

Catalog Number

CTB125S4C

Color

Natural

Material

Nylon 6/6

Mounting Method

#6 screw

Product Family

Wire/Cable/Hose Management & Accessories>Cable Tie Bases

Product Type

Mounting Bases

Series

UNIRAP™ Series

UPC

621945484658

Dimensions

Dimension - B Length inch

1 in

Dimension - Height inch

0.19 in

Dimension - Height mm

5 mm

Dimension - L Length Overall mm

29 mm

Dimension - Length Overall inch

1.125 in

Dimension - Width inch

1.125 in

Dimension - Width mm

29 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Configuration

Mounting Method

#6 screw

Logistics

Carton Quantity

1000

Minimum Pack Quantity

100

Pallet Quantity

1