BURNDY
Image of HSB100FRFT HSB100FRFT, Heat Shrink Tubing PVC, Thin, FR, Black

HSB100FRFT, Heat Shrink Tubing PVC, Thin, FR, Black

Brand: Burndy

Catalog ID: HSB100FRFT

Heat Shrink Tubing, 1" ID Min.(Exp.), 0.5" ID Max.(Rec.), 1/0-4/0 Flex, PVC, Thin Wall, Flame Retardant, Black, 600V. 25 Ft Reel.

  • Heat Shrink Tubing, 1.00" ID Min (Exp), 0.50" ID Max (Rec), 1/0-4/0 Flex
  • PVC
  • Fire Retardant
  • Thin Wall, Black
  • 25 Foot Reel
  • 600 V

General

Catalog Number

HSB100FRFT

Connector Type

THIN WALL TUBES/REELS

Material

Polyvinyl chloride

UPC

781810033807

Dimensions

Dimensions

300 in x 1 in x 1 in

Height

1 in

Length

300 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

THIN WALL TUBES/REELS

Logistics

Minimum Pack Quantity

125