BURNDY
Image of HSB12T1200PF HSB12T1200PF, Heat Shrink Tubing, Thin, Flame Rtrdnt, Black

HSB12T1200PF, Heat Shrink Tubing, Thin, Flame Rtrdnt, Black

Brand: Burndy

Catalog ID: HSB12T1200PF

Heat Shrink Tubing, 0.50" ID Min.(Exp.), 0.25" ID Max.(Rec.), Polyolefin, Thin Wall, Black, Shrink ratio-2:1, 600V, 100 Ft Reel.

  • Heat Shrink Tubing, 0.50" ID Min (Exp), 0.25" ID Max (Rec)
  • Polyolefin, Thin Wall, Black
  • Shrink Ratio 2:1, 600 V, 100 Foot Reel

General

Catalog Number

HSB12T1200PF

Material

POLYOLEFIN

UPC

781810242421

Dimensions

Dimensions

1200 in x 0.5 in x 0.5 in

Height

0.5 in

Length

1200 in

Width

0.5 in

Conductor Related

Conductor Range

#6 AWG to #2 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1

Minimum Pack Quantity

2

Pallet Quantity

1