BURNDY
HSFR_Photo_BW
HSFR_Photo_BW

HSB12T300PF, Heat Shrink Tubing, 0.50" ID Min.(Exp.), 0.12" ID Max.(Rec.), 6-2 AWG, Cross Linked Polyolefin, Thin Wall, Flame Retardant, Black, 600V.

Brand:

Burndy

Catalog ID:

HSB12T300PF

Heat Shrink Tubing, 0.50" ID Min.(Exp.), 0.12" ID Max.(Rec.), 6-2 AWG, Cross Linked Polyolefin, Thin Wall, Flame Retardant, Black, 600V.

Features: Type HS-T-PF Is A Flexible Thin Wall, Flame Retardant Heat Shrink Tubing Made Of Crosslinked Polyolefin, The 2:1 Shrink Ratio Allows For Faster Shrink Recovery, Covering Wire Sizes 18 AWG To 300 KCMIL, Operating Temperatures From -55 To 135 DEG C With A Shrink Temperature Of 120 DEG C, Nominal Diameter: 1/2 IN, Inner Diameter Expanded: 0.5 IN Minimum, Inner Diameter After Recovery: 0.12 IN Maximum, Conductor Range: 6 - 2 AWG, Material: Cross-Linked Polyolefin

Product details

General

Application

For Terminations And Splices

Catalog Number

HSB12T300PF

Connector Type

THIN WALL REEL

EU RoHS Indicator

Yes

Material

Cross-linked Polyolefin

Sub Brand

HEAT SHRINK

Type

HS-T-PF, Thin Wall, Flexible, Flame Retardant

UPC

781810213735

Conductor Related

Conductor Range

#6 AWG to #2 AWG

Conductor Size

6AWG - 2AWG

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads