BURNDY
HSHPF_LENGTHS_STICKS_PHOTO_BW
HSHPF_LENGTHS_STICKS_PHOTO_BW
play

HSB34H48PF5, Heat Shrink Tubing, 0.75" ID Min.(Exp.), 0.22" ID Max.(Rec.), 6-2 AWG, Heavy Wall, Black, 4" Length

Brand:

Burndy

Catalog ID:

HSB34H48PF5

Heat Shrink Tubing, 0.75" ID Min.(Exp.), 0.22" ID Max.(Rec.), 6-2 AWG, Cross Linked Polyolefin, Heavy Wall, Flame Retardant, Black, 1000V,4" Length.

Features: Type HS-H-PF Is A Heavy Wall, Flame Retardant Heat Shrink Tubing Made Of Cross-Linked Polyolefin, The Shrink Ratio Is 3:1, And The Inside Diameter Is Coated With An Adhesive Sealant To Protect Against Moisture And Corrosion, UL486D Listed For Direct Burial Applications, Accommodates 14 AWG -500 KCMIL Conductors, Operating Temperatures From -55 DEG C To 135 DEG C With A Shrink Temperature Of 120 DEG C, Cut Lengths and 4 Foot Sticks, Inner Diameter Expanded: 0.75 IN Minimum, Nominal Diameter: 0.75 IN, Material: Cross-Linked Polyolefin, Inner Diameter After Recovery: 0.22 IN Maximum, Conductor Range: 6 - 2 AWG

Product details

General

Application

For Direct Burial

Catalog Number

HSB34H48PF5

Connector Type

HEAVY WALL TUBES

EU RoHS Indicator

Yes

Material

Cross-linked Polyolefin

Sub Brand

HEAT SHRINK

Type

HS-H-PF, Heavy Wall, Flame Retardant

UPC

781810214893

Conductor Related

Conductor Range

#6 AWG to #2 AWG

Conductor Size

6AWG - 2AWG

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

5

Minimum Pack Quantity

1

Number of Pieces in Package

5

Resources and downloads