BURNDY
HSB34H4PF25, Heat Shrink Tubing, 0.75" ID Min.(Exp.), 0.24" ID Max.(Rec.), #6 - 2, Polyolefin, Thick Wall, Black, Shrink ratio-3:1, 1500V.
Image of HSB34H4PF25 HSB34H4PF25, Heat Shrink Tubing, 0.75" ID Min.(Exp.), 0.24" ID Max.(Rec.), #6 - 2, Polyolefin, Thick Wall, Black, Shrink ratio-3:1, 1500V.

HSB34H4PF25, Heat Shrink Tubing, 0.75" ID Min.(Exp.), 0.24" ID Max.(Rec.), #6 - 2, Polyolefin, Thick Wall, Black, Shrink ratio-3:1, 1500V.

Brand: Burndy

Catalog ID: HSB34H4PF25

Heat Shrink Tubing, 0.75" ID Min.(Exp.), 0.24" ID Max.(Rec.), #6 - 2, Polyolefin, Thick Wall, Black, Shrink ratio-3:1, 1500V.

  • Heat Shrink Tubing, 0.75" ID Min (Exp), 0.24" ID Max (Rec)
  • #6-#2, Polyolefin, Thick Wall, Black
  • Shrink Ratio 3:1, 1500 V
  • UL486D Listed for Direct Burial

General

Catalog Number

HSB34H4PF25

Color

Black

Material

POLYOLEFIN

UPC

781810454046

Conductor Related

Conductor Range

#6 AWG to #2 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

625

Minimum Pack Quantity

1

Pallet Quantity

300