BURNDY
HSTPF_GROUP_PHOTO_BW

HSB38100T6PF8, Heat Shrink Tubing, Polyolefin, Thin Wall, Black, Shrink ratio-2:1, 600V.

Brand: Burndy

Catalog ID: HSB38100T6PF8

Heat Shrink Tubing, Polyolefin, Thin Wall, Black, Shrink ratio-2:1, 600V.

  • Heat Shrink Tubing, 0.75" ID Min (Exp), 0.375" ID Max (Rec)
  • Polyolefin, Thin Wall, Black
  • Shrink Ratio 2:1, 600 V