BURNDY
HSFR_Photo_BW
HSFR_Photo_BW

HSBL14T300PF, Heat Shrink Tubing, 0.25" ID Min.(Exp.), 0.125" ID Max.(Rec.), #14 - 10, Polyolefin, Thin Wall, Blue, Shrink ratio-2:1, 25 Ft Reel.

Brand:

Burndy

Catalog ID:

HSBL14T300PF

Heat Shrink Tubing, 0.25" ID Min.(Exp.), 0.125" ID Max.(Rec.), #14 - 10, Polyolefin, Thin Wall, Blue, Shrink ratio-2:1, 25 Ft Reel.

Product details

General

Catalog Number

HSBL14T300PF

Connector Type

THIN WALL REEL

Material

Cross-linked Polyolefin

UPC

781810213643

Conductor Related

Conductor Range

#14 AWG to #10 AWG

Conductor Size

14AWG - 10AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

10