BURNDY
HSFR_Photo_BW
HSFR_Photo_BW

HSBLU100FR100, Heat Shrink Blue

Brand:

Burndy

Catalog ID:

HSBLU100FR100

Heat Shrink Blue.

Product details

General

Connector Type

THIN WALL TUBES/REELS

Material

Polyvinyl chloride

UPC

781810265987

Conductor Related

Conductor Size

4/0AWG - 300kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Minimum Pack Quantity

1