HSBLU112FR, Heat Shrink Blue
Request a Quote
Brand:
Burndy
Catalog ID:
HSBLU112FR
Heat Shrink Blue.
Product details
Resources and downloads
Product details
General
Connector Type
THIN WALL TUBES/REELS
Material
Polyvinyl chloride
UPC
781810265994
Conductor Related
Conductor Size
350kcmil - 750kcmil
Certifications And Compliance
Certification - CSA Approved
Yes
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Logistics
Minimum Pack Quantity
8
Resources and downloads
Specifications
HSBLU112FR Specification Sheet
Catalogs
BURNDY Master Catalog - Section D - Shrink Tubing
Literature
Polyolefin Thin Wall Heat Shrink Cross Reference Guide
Sales Drawings
50015598