BURNDY
HSCFR_Photo_BW
HSCFR_Photo_BW

HSBLU34FR250, Heat Shrink Blue

Brand:

Burndy

Catalog ID:

HSBLU34FR250

Heat Shrink Blue.

Product details

General

Catalog Number

HSBLU34FR250

Connector Type

THIN WALL TUBES/REELS

Material

Polyvinyl chloride

UPC

781810266090

Conductor Related

Conductor Size

1/0AWG - 3/0AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

2