BURNDY
HSFR_Photo_BW
HSFR_Photo_BW

HSG100FR100, Heat Shrink Tubing, 1.00" ID Min.(Exp.), 0.50" ID Max.(Rec.), 1/0 - 4/0, Thin Wall, Green, 100 Ft Reel

Brand:

Burndy

Catalog ID:

HSG100FR100

Heat Shrink Tubing, 1.00" ID Min.(Exp.), 0.50" ID Max.(Rec.), 1/0 - 4/0, PVC, Fire retardant, Thin Wall, Green, Shrink ratio-2:1, 100 Ft Reel.

Product details

General

Color

Green

Connector Type

THIN WALL TUBES/REELS

Material

Polyvinyl chloride

UPC

781810266335

Conductor Related

Conductor Range

#1/0 AWG to #4/0 AWG

Conductor Size

4/0AWG - 300kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

70