BURNDY
HSFR_Photo_BW
HSFR_Photo_BW

HSW18FR250, Heat Shrink Tubing, 0.13" ID Min.(Exp.), 0.06" ID Max.(Rec.), #16 - #14, PVC, Fire retardant, Thin Wall, White, 250 Ft Reel.

Brand:

Burndy

Catalog ID:

HSW18FR250

Heat Shrink Tubing, 0.13" ID Min.(Exp.), 0.06" ID Max.(Rec.), #16 - #14, PVC, Fire retardant, Thin Wall, White, 250 Ft Reel.

Product details

General

Color

White

Connector Type

THIN WALL TUBES/REELS

Material

Polyvinyl chloride

UPC

781810266939

Conductor Related

Conductor Range

#16 AWG to #14 AWG

Conductor Size

16AWG - 14AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

16