BURNDY
HSW316T48PF, Heat Shrink Tubing, 0.19" ID Min.(Exp.), 0.09" ID Max.(Rec.), #18 - 12, Polyolefin, Thin Wall, White, Shrink ratio-2:1, 600V, 4 Ft Reel.
Image of HSW316T48PF HSW316T48PF, Heat Shrink Tubing, 0.19" ID Min.(Exp.), 0.09" ID Max.(Rec.), #18 - 12, Polyolefin, Thin Wall, White, Shrink ratio-2:1, 600V, 4 Ft Reel.

HSW316T48PF, Heat Shrink Tubing, 0.19" ID Min.(Exp.), 0.09" ID Max.(Rec.), #18 - 12, Polyolefin, Thin Wall, White, Shrink ratio-2:1, 600V, 4 Ft Reel.

Brand: Burndy

Catalog ID: HSW316T48PF

Heat Shrink Tubing, 0.19" ID Min.(Exp.), 0.09" ID Max.(Rec.), #18 - 12, Polyolefin, Thin Wall, White, Shrink ratio-2:1, 600V, 4 Ft Reel.

  • Heat Shrink Tubing
  • .19" ID Min (Exp), .09" ID Max (Rec)
  • #18-#12, Polyolefin, Thin Wall, White, 600 V
  • Shrink Ratio 2:1
  • 4 Foot Reel

General

Catalog Number

HSW316T48PF

Color

White

Connector Type

THIN WALL REEL

Material

Cross-linked Polyolefin

UPC

781810212523

Dimensions

Dimensions

48 in x 0.187 in x 0.187 in

Height

0.187 in

Length

48 in

Width

0.187 in

Conductor Related

Conductor Range

#18 AWG to #12 AWG

Conductor Size

18AWG - 12AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

THIN WALL REEL

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1