BURNDY
HSFR_Photo_BW
HSFR_Photo_BW

HSW332T300PF, Heat Shrink Tubing, 0.09" ID Min.(Exp.), 0.04" ID Max.(Rec.), #18 - 16, White, 25 Ft Reel

Brand:

Burndy

Catalog ID:

HSW332T300PF

Heat Shrink Tubing, 0.09" ID Min.(Exp.), 0.04" ID Max.(Rec.), #18 - 16, Polyolefin, Thin Wall, White, Shrink ratio-2:1, 600V, 25 Ft Reel.

Product details

General

Catalog Number

HSW332T300PF

Color

White

Connector Type

THIN WALL REEL

Material

Cross-linked Polyolefin

UPC

781810213445

Conductor Related

Conductor Range

#18 AWG to #16 AWG

Conductor Size

18AWG - 16AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1