BURNDY
Image of HSW34FR250 HSW34FR250, Heat Shrink Tubing, White

HSW34FR250, Heat Shrink Tubing, White

Brand: Burndy

Catalog ID: HSW34FR250

Heat Shrink Tubing, White.

General

Connector Type

THIN WALL TUBES/REELS

Material

Polyvinyl chloride

UPC

781810266953

Conductor Related

Conductor Size

1/0AWG - 3/0AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Minimum Pack Quantity

1