BURNDY
HSY200T48PF, Heat Shrink Tubing, 2.00" ID Min.(Exp.), 1.00" ID Max.(Rec.), 250- 500, Polyolefin, Thin Wall, Yellow, Shrink ratio-2:1, 600V, 4 Ft Reel.
Image of HSY200T48PF HSY200T48PF, Heat Shrink Tubing, 2.00" ID Min.(Exp.), 1.00" ID Max.(Rec.), 250- 500, Polyolefin, Thin Wall, Yellow, Shrink ratio-2:1, 600V, 4 Ft Reel.

HSY200T48PF, Heat Shrink Tubing, 2.00" ID Min.(Exp.), 1.00" ID Max.(Rec.), 250- 500, Polyolefin, Thin Wall, Yellow, Shrink ratio-2:1, 600V, 4 Ft Reel.

Brand: Burndy

Catalog ID: HSY200T48PF

Heat Shrink Tubing, 2.00" ID Min.(Exp.), 1.00" ID Max.(Rec.), 250- 500, Polyolefin, Thin Wall, Yellow, Shrink ratio-2:1, 600V, 4 Ft Reel.

  • Heat Shrink Tubing
  • 2" ID Min (Exp), 1" ID Max (Rec)
  • 250-500, Polyolefin, Thin Wall, Yellow, 600 V
  • Shrink Ratio 2:1
  • 4 Foot Reel

General

Catalog Number

HSY200T48PF

Color

Yellow

Connector Type

THIN WALL REEL

Material

Cross-linked Polyolefin

UPC

781810213063

Dimensions

Dimensions

48 in x 2 in x 2 in

Height

2 in

Length

48 in

Width

2 in

Conductor Related

Conductor Range

250-500 Kcmil

Conductor Size

350kcmil - 750kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

THIN WALL REEL

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1