BURNDY
Image of HSY332T300PF HSY332T300PF, Heat Shrink Tubing, Thin Wall, Yellow

HSY332T300PF, Heat Shrink Tubing, Thin Wall, Yellow

Brand: Burndy

Catalog ID: HSY332T300PF

Heat Shrink Tubing, 0.09" ID Min.(Exp.), 0.04" ID Max.(Rec.), #18 - 16, Polyolefin, Thin Wall, Yellow, Shrink ratio-2:1, 600V, 25 Ft Reel.

  • Heat Shrink Tubing
  • .09" ID Min (Exp), .04" ID Max (Rec)
  • #18-#16, Polyolefin, Thin Wall, Yellow, 600 V
  • Shrink Ratio 2:1
  • 25 Foot Reel

General

Catalog Number

HSY332T300PF

Color

Yellow

Connector Type

THIN WALL REEL

Material

Cross-linked Polyolefin

UPC

781810213384

Dimensions

Dimensions

300 in x 0.094 in x 0.094 in

Height

0.094 in

Length

300 in

Width

0.094 in

Conductor Related

Conductor Range

#18 AWG to #16 AWG

Conductor Size

18AWG - 16AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

THIN WALL REEL

Logistics

Carton Quantity

1

Minimum Pack Quantity

10

Pallet Quantity

1