text.skipToContent text.skipToNavigation

HSY332T48PF

by Burndy 

Catalog ID: HSY332T48PF

Heat Shrink Tubing, 0.09" ID Min.(Exp.), 0.04" ID Max.(Rec.), #18 - 16, Polyolefin, Thin Wall, Yellow, Shrink ratio-2:1, 600V, 4 Ft Reel.

Product Details

General

Color Yellow
Material Polyolefin
UPC 781810212325

Conductor Related

Conductor Range #18 AWG to #16 AWG

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Standards - RoHS Compliance Status UI
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads