BURNDY
HSFR_Photo_BW
HSFR_Photo_BW

HSY34FR, Heat Shrink Tubing, Yellow

Brand:

Burndy

Catalog ID:

HSY34FR

Heat Shrink Tubing, Yellow.

  • Flame Retardant
  • Flexible Polyvinylchloride
  • 2:1 Shrink Ratio
  • 600 Volts

Product details

General

Catalog Number

HSY34FR

Connector Type

THIN WALL TUBES/REELS

Material

Polyvinyl chloride

UPC

781810267080

Conductor Related

Conductor Size

1/0AWG - 3/0AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Minimum Pack Quantity

1