BURNDY
HSHPF_LENGTHS_STICKS_PHOTO_BW
HSHPF_LENGTHS_STICKS_PHOTO_BW
play

HSB150H12PF3, Heat Shrink Tubing, 1.50" ID Min.(Exp.), 0.50" ID Max.(Rec.), 2/0- 350, Polyolefin, Thick Wall, Black, Shrink ratio-3:1, 600V.

Brand:

Burndy

Catalog ID:

HSB150H12PF3

Heat Shrink Tubing, 1.50" ID Min.(Exp.), 0.50" ID Max.(Rec.), 2/0- 350, Polyolefin, Thick Wall, Black, Shrink ratio-3:1, 600V.

Product details

General

Catalog Number

HSB150H12PF3

Connector Type

HEAVY WALL TUBES

Material

Cross-linked Polyolefin

UPC

781810214855

Conductor Related

Conductor Range

#2/0 AWG - 350 Kcmil

Conductor Size

2/0AWG - 350kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

30

Minimum Pack Quantity

1

Resources and downloads