BURNDY
Image of HSR316T300PF HSR316T300PF, Heat Shrink Tubing, 0.187" ID Min.(Exp.), 0.093" ID Max.(Rec.), #18 - 12, Polyolefin, Thin Wall, Red, Shrink ratio-2:1, 25 Ft Reel.

HSR316T300PF, Heat Shrink Tubing, 0.187" ID Min.(Exp.), 0.093" ID Max.(Rec.), #18 - 12, Polyolefin, Thin Wall, Red, Shrink ratio-2:1, 25 Ft Reel.

Brand: Burndy

Catalog ID: HSR316T300PF

Heat Shrink Tubing, 0.187" ID Min.(Exp.), 0.093" ID Max.(Rec.), #18 - 12, Polyolefin, Thin Wall, Red, Shrink ratio-2:1, 25 Ft Reel.

  • Heat Shrink Tubing
  • .187" ID Min (Exp), .093" ID Max (Rec)
  • #18-#12, Polyolefin, Thin Wall, Red
  • Shrink Ratio 2:1
  • 25 Foot Reel

General

Catalog Number

HSR316T300PF

Color

Red

Connector Type

THIN WALL REEL

Material

Cross-linked Polyolefin

UPC

781810213544

Dimensions

Dimensions

300 in x 0.187 in x 0.187 in

Height

0.187 in

Length

300 in

Width

0.187 in

Conductor Related

Conductor Range

#18 AWG to #12 AWG

Conductor Size

18AWG - 12AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

THIN WALL REEL

Logistics

Minimum Pack Quantity

1