text.skipToContent text.skipToNavigation

YCP25L13

by Burndy 

Catalog ID: YCP25L13

Burndy, COPPER / ALUMINUM: #6-1/0 AWG,13 IN LANYARD LENGTH.

  • Easy to install with the 644 Series of dieless installation tools (PAT644 or Y644)
  • Providing the user with slim profile that allows for easy passage through ducts and conduct
Easy to install with the 644 Series of dieless installation tools (PAT644 or Y644). Providing the user with slim profile that allows for easy passage through ducts and conduct.

Product Details

General

Application Compression pulling grips are single use for pulling electrical cable. The compression pulling head line makes a one-stop-shop for all cable pulling, terminating, splicing, taping, and installation tooling needs
Cable Type Pull Sleeve
OEM Brand Name Burndy
Style Pulling Grips
Sub Brand COMPRESSION CABLE PULL
Type YCP
UPC 621945466074

Dimensions

Length 13 in

Conductor Related

Conductor - AL Str Size Range #6 - 1/0 AWG
Conductor - Copper Str Size Range #6 - 1/0 AWG

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings