BURNDY
QPX2828, Mech. Parallel Clamp for Cu, Mult. Configurations
Image of QPX2828 QPX2828, Mech. Parallel Clamp for Cu, Mult. Configurations
Image of QPX2828 QPX2828, Mech. Parallel Clamp for Cu, Mult. Configurations

QPX2828, Mech. Parallel Clamp for Cu, Mult. Configurations

Brand: Burndy

Catalog ID: QPX2828

VERSITAP™ Mechanical Parallel Clamp for Cu, Run: #1-4/0 AWG, Tap: #1-4/0 AWG. Capable of Tee, Cross, Parallel, Butt and Tap Configurations

  • VERSITAP™ Type QPX Parallel Clamps for copper are capable of Tee, Cross, Parallel, Butt and Tap configurations
  • Range-taking, only 10 connectors are required to accommodate conductor sizes from #6 Stranded to 1000 kcmil
  • Edges are rounded for easy taping

General

Application

For Tee, Cross, Parallel, Butt, and Tap Connections, Copper

Catalog Number

QPX2828

Connector Type

Universal Clamp

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

No

Plating Type

Unplated

Product Family

MECHANICAL

Product Type

Run/Tap

Sub Brand

VERSITAP

Trade Name

VERSITAP™

Type

QPX

UPC

781810342503

UPC 14 Digit GTIN

00781810342503

Dimensions

Dimension - Height fraction

2-3/8

Dimension - Height inch

2.38 in

Dimension - Height mm

60.5 mm

Dimension - L Length Overall mm

46 mm

Dimension - Length Overall inch

1.81 in

Dimension - Width fraction

1-13/16 in

Dimension - Width inch

1.81 in

Dimension - Width mm

46 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Run

1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Run Range

1 AWG-4/0 AWG

Conductor - Copper Str Tap

1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Tap Range

1 AWG-4/0 AWG

Conductor Type

  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - UL Listed Direct Burial

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Configuration

Connector Type

Universal Clamp

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

2100