BURNDY
BUR_PPHID-264305_CP29A29A
BUR_PPHID-264305_CP29A29A

CP25A25A, Aluminum Alloy Connector for Tap or Parallel Connections

Brand:

Burndy

Catalog ID:

CP25A25A

High strength, high conductivity aluminum body and hardware provide corrosion resistant assembly. Recommended for tap or parallel connections.

  • Cast Aluminum Parallel Groove Clamp with Aluminum Hardware
  • Recommended for tap or parallel connections
  • High strength, high conductivity
  • Long contact surface for exccellent contact and full conductivity
  • PENETROX™ joint compound recommended for all combinations

Product details

General

Catalog Number

CP25A25A

Installation Torque Recommended in-lb

300 LBS/in

Material

Aluminum

Plated

N

Plating Type

Unplated

UPC

781810012956

UPC 12 Digit

7818100129566

Dimensions

Dimension - B Length inch

3.25 in

Dimension - Height inch

2.32 in

Dimension - Height mm

0 mm

Dimension - Width inch

1.56 in

Conductor Related

Conductor - ACSR Str Size Range

1/0 (6/1) AWG

Conductor - ACSR Str Tap Range

1 AWG - 80 mm2

Conductor - AL Str Size

1/0 AWG

Conductor - Copper Str Size

1/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings