BURNDY
BUR_PPHID-264305_CP30A30A
BUR_PPHID-264305_CP30A30A

CP34A34A, Aluminum Alloy Connector for Tap or Parallel Connections

Brand:

Burndy

Catalog ID:

CP34A34A

ACSR,6201,5005: 397.5,477(18-1) CU.& ALUM.: 450,477,500 GROOVE A GROOVE B.

  • Cast Aluminum Parallel Groove Clamp with Aluminum Hardware
  • Recommended for tap or parallel connections
  • High strength, high conductivity
  • Long contact surface for exccellent contact and full conductivity
  • PENETROX™ joint compound recommended for all combinations

Product details

General

Catalog Number

CP34A34A

Material

Aluminum

Plated

N

Plating Type

Unplated

UPC

781810013021

UPC 12 Digit

7818100130211

Dimensions

Dimension - B Length inch

5 in

Dimension - Height fraction

3 in

Dimension - Height inch

3 in

Dimension - Height mm

76.2 mm

Dimension - Width fraction

2-1/2 in

Dimension - Width inch

2.50 in

Conductor Related

Conductor - ACSR Str Size

397.5 (26/7) Ibis kcmil;397.5 (30/7) Larkspur kcmil;477.0 (18/1) Pelican kcmil

Conductor - ACSR Str Size Range

397.5 (26/7) Ibis kcmil-477.0 (18/1) Pelican kcmil

Conductor - AL Str Size A

450 kcmil;477 kcmil;500 kcmil

Conductor - AL Str Size A Range

450 kcmil-500 kcmil

Conductor - AL Str Size B

450 kcmil;477 kcmil;500 kcmil

Conductor - AL Str Size B Range

450 kcmil-500 kcmil

Conductor - Copper Str Size A

450 kcmil;500 kcmil

Conductor - Copper Str Size A Range

450 kcmil-500 kcmil

Conductor - Copper Str Size B

450 kcmil;500 kcmil

Conductor - Copper Str Size B Range

450 kcmil-500 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

2

Resources and downloads