BURNDY
CP_PARA_CLAMP_PHOTO_BW
CP_PARA_CLAMP_PHOTO_BW

CP39A29A3, Aluminum Alloy Connector for Tap or Parallel Connections

Brand:

Burndy

Catalog ID:

CP39A29A3

ACCOM: 700,715.5,750 kcmil ALUM OR CU 605(26-7),636(24,26-7),605(30-19) 666.6(24-7,636(30-19) ACSR.

Product details

General

Material

Aluminum

Plated

N

Plating Type

Unplated

UPC

781810207604

UPC 12 Digit

7818102076044

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads