BURNDY
CPA_CLAMP_PHOTO_BW
CPA_CLAMP_PHOTO_BW

CP39A39A, Aluminum Alloy Connector for Tap or Parallel Connections

Brand:

Burndy

Catalog ID:

CP39A39A

Mechanical Parallel Clamp.

  • Cast Aluminum Parallel Groove Clamp with Aluminum Hardware
  • Recommended for tap or parallel connections
  • High strength, high conductivity
  • Long contact surface for exccellent contact and full conductivity
  • PENETROX™ joint compound recommended for all combinations

Product details

General

Catalog Number

CP39A39A

Material

Aluminum

Plated

N

Plating Type

Unplated

UPC

781810218013

UPC 12 Digit

7818102180133

Dimensions

Dimension - Length Overall inch

5.25

Conductor Related

Conductor - ACSR Str Size Range

605 kcmil - 636 kcmil

Conductor - AL Str Size Range

700 kcmil - 750 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

6

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings