BURNDY
K2A31U, AL Universal Terminal, 2 Conductor, 1-Hole, #6 AWG Str-350 kcmil, 1/2" Stud, 2 Screws, Al/Cu Rated
Image of K2A31U K2A31U, AL Universal Terminal, 2 Conductor, 1-Hole, #6 AWG Str-350 kcmil, 1/2" Stud, 2 Screws, Al/Cu Rated

K2A31U, AL Universal Terminal, 2 Conductor, 1-Hole, #6 AWG Str-350 kcmil, 1/2" Stud, 2 Screws, Al/Cu Rated

Brand: Burndy

Catalog ID: K2A31U

Aluminum Universal Terminal, 2 Conductor, 1 Hole, 6 AWG (Str)-350 kcmil, 1/2" Stud, 2 Screws, Al/Cu Rated, Tin Plated.

  • Dual rated panelboard lugs
  • Constructed from high strength, extruded aluminum alloy
  • Electro tin-plated to provide low contact resistance

General

Application

For Aluminum And Copper Conductors

Catalog Number

K2A31U

Connector Type

Parallel Set-Screw

EU RoHS Indicator

No

Hardware Type

3/8 UNC Slotted Set Screw

Installation Torque Recommended in-lb

275 LBS/in

Material

Aluminum

Material - Hardware

Aluminum

Physical Attribute - Number of Holes

1

Physical Attribute - Screw Type

Slot

Plated

N

Plating Type

Tin plated

Sub Brand

UNIVERSAL TERM

Temperature Rating

194

Type

Bolted Lugs & Terminals

UPC

781810600153

UPC 14 Digit GTIN

00781810600153

Dimensions

Dimension - Bolt Hole Size inch

0.50 in

Dimension - Bolt Size fraction

1/2

Dimension - D inch

1.69 in

Dimension - Height fraction

1.25 in

Dimension - Height inch

1.26 in

Dimension - Height mm

32 mm

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

73 mm

Dimension - Length Overall inch

2.88 in

Dimension - N inch

0.88 in

Dimension - Pad Width inch

1.94 in

Dimension - Screw Size inch

3/8

Dimension - Stud Size inch

1/2 in

Dimension - Width fraction

1-47/50 in

Dimension - Width inch

1.94 in

Dimension - Width mm

49 mm

Package Height

2.25 in

Package Length

8.1 in

Package Weight

1.69 lb

Package Width

3.45 in

Conductor Related

Conductor - AL Str Size

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil

Conductor - AL Str Size Range

6 Str.- 350 Kcmil

Conductor - Copper Str Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil

Conductor - Copper Str Size Range

6 Str.- 350 Kcmil

Conductor Size

6 AWG-350 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Number of Conductors

2

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - UL Listed Direct Burial

No

EU RoHS Indicator

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

NC

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

275 LBS/in

Operational

Temperature Rating

194

Configuration

Connector Type

Parallel Set-Screw

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

132

Minimum Pack Quantity

1

Pallet Quantity

3264