BURNDY
Image of K2A36U K2A36U, AL Universal Terminal, 2 Conductor, 1-Hole, #2 AWG Str-600 kcmil, 1/2" Stud, 2 Screws, Al/Cu Rated

K2A36U, AL Universal Terminal, 2 Conductor, 1-Hole, #2 AWG Str-600 kcmil, 1/2" Stud, 2 Screws, Al/Cu Rated

OR

Brand: Burndy

Catalog ID: K2A36U

Aluminum Universal Terminal, 2 Conductor, 1 Hole, 2 AWG (Str)-600 kcmil, 1/2" Stud, 2 Screws, Al/Cu Rated, Tin Plated.

  • Dual rated panelboard lugs
  • Constructed from high strength, extruded aluminum alloy
  • Electro tin-plated to provide low contact resistance

General

Application

For Aluminum And Copper Conductors

Catalog Number

K2A36U

Connector Type

Parallel Set-Screw

EU RoHS Indicator

Yes

Hardware Type

3/8 UNC Slotted Set Screw

Installation Torque Recommended in-lb

375 LBS/in

Material

Aluminum

Material - Hardware

Aluminum

Physical Attribute - Number of Holes

1

Physical Attribute - Screw Type

Slot

Plated

N

Plating Type

Tin plated

Sub Brand

UNIVERSAL TERM

Temperature Rating

194

Type

Bolted Lugs & Terminals

UPC

781810600207

UPC 14 Digit GTIN

00781810600207

Dimensions

Dimension - Bolt Hole Size inch

0.50 in

Dimension - Bolt Size fraction

1/2

Dimension - D inch

1.75 in

Dimension - Height fraction

1.5714285714285714 in

Dimension - Height inch

1.58 in

Dimension - Height mm

40.1 mm

Dimension - Hole Size inch

0.53 in

Dimension - Hole Size mm

13 mm

Dimension - L Length Overall mm

81 mm

Dimension - Length Overall inch

3.20 in

Dimension - N inch

0.63 in

Dimension - Pad Width inch

2.42 in

Dimension - Screw Size inch

3/8

Dimension - Stud Size inch

1/2 in

Dimension - Width fraction

2-41/100 in

Dimension - Width inch

2.42 in

Dimension - Width mm

61 mm

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35000 V

Conductor Related

Conductor - AL Str Size

2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil

Conductor - AL Str Size Range

2 Str. - 600 Kcmil

Conductor - Copper Str Size

2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil

Conductor - Copper Str Size Range

2 Str. - 600 Kcmil

Conductor Size

2 AWG-600 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Number of Conductors

2

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - UL Listed Direct Burial

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

375 LBS/in

Operational

Temperature Rating

194

Configuration

Connector Type

Parallel Set-Screw

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

72

Minimum Pack Quantity

1

Pallet Quantity

1728