BURNDY
PPHID-24068
PPHID-24068

K2A36UG1, AL Universal Terminal, 2 Conductor, 2-Hole, #2 AWG Str-600 kcmil, 3/8" Stud, 2 Screws, Al/Cu Rated

Brand:

Burndy

Catalog ID:

K2A36UG1

Aluminum Universal Terminal, 2 Conductor, 1 Hole, 2 AWG (Str)-600 kcmil, 3/8" Stud, , 2 Screws, Al/Cu Rated, Tin Plated.

  • Dual rated panelboard lugs
  • Constructed from high strength, extruded aluminum alloy
  • Electro tin-plated to provide low contact resistance

Product details

General

Catalog Number

K2A36UG1

Connector Type

Terminal

Material

Aluminum

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin plated

Temperature Rating

194

Type

Bolted Lugs & Terminals

UPC

781810648414

UPC 12 Digit

7818106484144

Dimensions

Dimension - L Length Overall mm

81 mm

Dimension - Length Overall inch

3.2 in

Dimension - Stud Size inch

3/8 in

Dimension - Width inch

2.42 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Size Range

2 Str. - 600 Kcmil

Conductor - Copper Str Size Range

2 Str. - 600 Kcmil

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Number of Conductors

2

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

72

Minimum Pack Quantity

1

Resources and downloads