BURNDY
BUR_PPHID-264409_K4A29U4N
BUR_PPHID-264409_K4A29U4N

K4A29U4N, AL Universal Term, 4 Conductor, #6 AWG Str-250 kcmil, 4-Hole, 1/2" Stud, 1.75" Spacing, 4 Screws, Al/Cu Rated

Brand:

Burndy

Catalog ID:

K4A29U4N

Aluminum Universal Terminal, 4 Conductor, 4 Hole, 6 AWG (Str)-250 kcmil, 1/2" Stud, 1.75" Stud Hole Spacing, 4 Screws, Al/Cu Rated, Tin Plated.

  • Constructed from high strength aluminum alloy
  • Electro tin plating proving low contact resistance

Universal terminal, These dual-rated four conductor lugs are constructed from high strength aluminum alloy and electro tin-plated to provide low contact resistance

Product details

General

Application

For Aluminum and Copper Conductors

Catalog Number

K4A29U4N

Connector Type

Parallel Set-Screw

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

275 LBS/in

Material

Aluminum

Material - Hardware

Aluminum

Physical Attribute - Number of Holes

4

Physical Attribute - Screw Type

Allen

Plated

Y

Plating Type

Tin plated

Sub Brand

UNIVERSAL TERM

Temperature Rating

194

Type

Bolted Lugs & Terminals

UPC

781810601068

UPC 12 Digit

7818106010688

Dimensions

Dimension - Bolt Hole Size inch

0.56 in

Dimension - Bolt Size fraction

1/2

Dimension - D inch

3.16 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height fraction

1.19 in

Dimension - Height inch

1.19 in

Dimension - Height mm

30.2 mm

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

108 mm

Dimension - Length Overall inch

4.25 in

Dimension - N inch

0.63 in

Dimension - Pad Width inch

4.00 in

Dimension - Stud Size inch

1/2 in

Dimension - Width fraction

3-69/100 in

Dimension - Width inch

3.69 in

Dimension - Width mm

94 mm

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Size

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - AL Str Size Range

6 AWG (Str)-250 kcmil

Conductor - Copper Str Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

6 AWG (Str)-250 kcmil

Conductor Size

6 AWG-250 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Number of Conductors

4

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - UL Listed Direct Burial

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1