BURNDY
BUR_PPHID-264402_KA28
BUR_PPHID-264402_KA28

KA28, Cu Set Screw Terminal, #1-4/0 AWG, 1-Hole, 3/8" Stud, 1 Screw

OR

Brand:

Burndy

Catalog ID:

KA28

Copper Terminal, 1 Hole, 1-4/0 AWG (Str), 3/8" Stud, 1 Screw.

  • Compact, high copper alloy terminal for joining cable to equipment pads or terminal blocks

Features: Compact, Economical, High Copper Alloy Terminal For Joining A Wide Range Of Cable To Equipment Pads Or Terminal Blocks, Dimension N: 7/16 IN, Dimension K: 27/64 IN, Dimension T: 3/16 IN, Tongue Width: 1-15/16 IN, Installation Torque: 275 IN-LB, Stud/bolt Hole Size: 3/8 IN, Height: 1-1/4 IN, Length: 1-15/16 IN

Product details

General

Application

For Joining A Wide Range Of Copper Cable To Equipment Pads Or Terminal Blocks

Catalog Number

KA28

Connector Type

Terminal

EU RoHS Indicator

Yes

Hardware Type

5 / 8 "

Installation Torque Recommended in-lb

275 LBS/in

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Allen

Plated

N

Plating Type

Unplated

Sub Brand

KA-LUG

Temperature Rating

194

Type

Bolted Lugs & Terminals

UPC

781810364857

Dimensions

Dimension - B Length fraction

64/79 in

Dimension - B Length inch

0.81 in

Dimension - Bolt Size fraction

3/8

Dimension - Height fraction

1-1/4 in

Dimension - Height inch

1.25 in

Dimension - Height mm

31.8 mm

Dimension - Hole Size fraction

27/64

Dimension - Hole Size inch

0.42 in

Dimension - Hole Size mm

11 mm

Dimension - L Length Overall mm

49 mm

Dimension - Length Overall inch

1.94 in

Dimension - N inch

0.44 in

Dimension - Pad Width inch

0.94 in

Dimension - Stud Size inch

3/8

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Size

1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

1 AWG-4/0 AWG

Conductor Size

1-4/0 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads