BURNDY
BUR_PPHID-264402_KA28
BUR_PPHID-264402_KA28

KA34, Copper Terminal, 1 Hole, 4/0 AWG (Str)-500 kcmil, 1/2" Stud, 1 Screw

Brand:

Burndy

Catalog ID:

KA34

Copper Terminal, 1 Hole, 4/0 AWG (Str)-500 kcmil, 1/2" Stud, 1 Screw.

  • Compact, high copper alloy terminal for joining cable to equipment pads or terminal blocks

Features: Compact, Economical, High Copper Alloy Terminal For Joining A Wide Range Of Cable To Equipment Pads Or Terminal Blocks, Dimension N: 9/16 IN, Dimension K: 9/16 IN, Dimension T: 9/32 IN, Tongue Width: 1-3/8 IN, Installation Torque: 375 IN-LB, Length: 2-9/16 IN, Stud/bolt Hole Size: 1/2 IN, Height: 2-3/32 IN

Product details

General

Application

For Joining A Wide Range Of Copper Cable To Equipment Pads Or Terminal Blocks

Catalog Number

KA34

Connector Type

Terminal

EU RoHS Indicator

Yes

Hardware Type

13 /16 "

Installation Torque Recommended in-lb

375 LBS/in

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Allen

Sub Brand

KA-LUG

Temperature Rating

194

Type

Bolted Lugs & Terminals

UPC

781810365854

Dimensions

Dimension - B Length fraction

1-3/25 in

Dimension - B Length inch

1.12 in

Dimension - Bolt Size fraction

1/2

Dimension - Height fraction

2-3/32

Dimension - Height inch

2.09 in

Dimension - Height mm

53.1 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

65 mm

Dimension - Length Overall inch

2.55 in

Dimension - Mounting Hardware Bolt Size inch

13/16 in

Dimension - N inch

0.56 in

Dimension - Pad Width inch

1.38 in

Dimension - Stud Size inch

1/2

Conductor Related

Conductor - Copper Str Size

4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

4/0 Str. - 500 Kcmil

Conductor Size

4/0 AWG-500 KCMIL

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads