BURNDY
BUR_PPHID-264402_KA28
BUR_PPHID-264402_KA28

KA4C, Copper Terminal, 1 Hole, 14 AWG (Sol)-4 AWG (Str), 1/4" Stud, 1 Screw.

OR

Brand:

Burndy

Catalog ID:

KA4C

Copper Terminal, 1 Hole, 14 AWG (Sol)-4 AWG (Str), 1/4" Stud, 1 Screw.

  • Compact, high copper alloy terminal for joining cable to equipment pads or terminal blocks

Features: Compact, Economical, High Copper Alloy Terminal For Joining A Wide Range Of Cable To Equipment Pads Or Terminal Blocks, Dimension N: 1/4 IN, Dimension K: 9/32 IN, Dimension T: 7/64 IN, Tongue Width: 9/16 IN, Installation Torque: 45 IN-LB, Stud/bolt Hole Size: 1/4 IN, Length: 1-1/8 IN, Height: 3/4 IN

Product details

General

Application

For Joining A Wide Range Of Copper Cable To Equipment Pads Or Terminal Blocks

Catalog Number

KA4C

Connector Type

Terminal

EU RoHS Indicator

Yes

Hardware Type

5 / 16 "

Installation Torque Recommended in-lb

45 LBS/in

Material

Copper

Material - Hardware

Steel

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Slot

Plated

N

Plating Type

Unplated

Sub Brand

KA-LUG

Type

Bolted Lugs & Terminals

UPC

781810361405

Dimensions

Dimension - B Length fraction

8/17 in

Dimension - B Length inch

0.47 in

Dimension - Bolt Size fraction

1/4

Dimension - Height fraction

3/4

Dimension - Height inch

0.77 in

Dimension - Height mm

19.6 mm

Dimension - Hole Size fraction

9/32

Dimension - Hole Size inch

0.28 in

Dimension - Hole Size mm

7 mm

Dimension - L Length Overall mm

28 mm

Dimension - Length Overall inch

1.11 in

Dimension - N inch

0.25 in

Dimension - Pad Width inch

0.54 in

Dimension - Stud Size inch

1/4

Conductor Related

Conductor - Copper Solid Size

14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Solid Size Range

14 AWG-4 AWG

Conductor - Copper Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Str Size Range

14 AWG-4 AWG

Conductor Size

14-4 AWG

Conductor Type

  • CU C Str-Size
  • AL C Str-Size

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1

Resources and downloads