BURNDY
BUR_PPHID-264402_KA28
BUR_PPHID-264402_KA28

KA8C, Copper Terminal, 1 Hole, 14 AWG (Sol)-8 AWG (Str), #10 Stud, 1 Screw.

OR

Brand:

Burndy

Catalog ID:

KA8C

Copper Terminal, 1 Hole, 14 AWG (Sol)-8 AWG (Str), #10 Stud, 1 Screw.

  • Compact, high copper alloy terminal for joining cable to equipment pads or terminal blocks

Features: Compact, Economical, High Copper Alloy Terminal For Joining A Wide Range Of Cable To Equipment Pads Or Terminal Blocks, Dimension T: 3/32 IN, Dimension N: 3/16 IN, Dimension K: 7/32 IN, Tongue Width: 3/8 IN, Installation Torque: 25 IN-LB, Length: 13/16 IN, Stud/bolt Hole Size: #10, Height: 5/8 IN

Product details

General

Application

For Joining A Wide Range Of Copper Cable To Equipment Pads Or Terminal Blocks

Catalog Number

KA8C

Connector Type

Terminal

EU RoHS Indicator

Yes

Hardware Type

#12

Material

Copper

Material - Hardware

Steel

Physical Attribute - Screw Type

Flat head round tip

Plated

N

Plating Type

Unplated

Sub Brand

KA-LUG

Type

Bolted Lugs & Terminals

UPC

781810362051

Dimensions

Dimension - Bolt Size fraction

#10

Dimension - Height inch

15.42 in

Dimension - Height mm

15.5 mm

Dimension - Hole Size fraction

7/32

Dimension - Hole Size inch

0.21 in

Dimension - Hole Size mm

5.3 mm

Dimension - L Length Overall mm

20.6 mm

Dimension - Length Overall inch

0.81 in

Dimension - Mounting Hardware Bolt Size inch

12.24 UNC

Dimension - N inch

0.19 in

Dimension - Pad Width inch

0.38 in

Dimension - Width inch

0.38 in

Dimension - Width mm

9.70 mm

Conductor Related

Conductor - Copper Solid Size

14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG

Conductor - Copper Str Size Range

# 14 Sol. - # 8 Str.

Conductor Size

14-8 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads