BURNDY
BUR_PPHID-264400_KPA25UP
BUR_PPHID-264400_KPA25UP

KPA25UNPL, Pressure Bar Style Copper Lug, #4-1/0 Str, 1-Hole, 5/16" Stud, Unplated

Brand:

Burndy

Catalog ID:

KPA25UNPL

Cu Unplated Terminal, 1 Hole, #4-1/0 Str, 5/16" Stud, 1 Screw.

  • High copper alloy terminal (unplated) for joining a wide range of cable to equipment pads or terminal blocks
  • Tongue and body are 1-piece design, pressure bar equalizes pressure over the conductor and prevents the screw from cutting into the cable

Product details

General

Catalog Number

KPA25UNPL

Connector Type

Pressure Bar

Installation Torque Recommended in-lb

180

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Trade Name

SCRULUG™

Type

Bolted Lugs & Terminals

UPC

781810172704

Dimensions

Dimension - Bolt Size fraction

5/16

Dimension - D inch

0.81 in

Dimension - Height fraction

1-1/4 in

Dimension - Height inch

1.25 in

Dimension - Height mm

31.8 mm

Dimension - Hole Size inch

0.33 in

Dimension - Hole Size mm

8 mm

Dimension - L Length Overall mm

46 mm

Dimension - Length Overall inch

1.82 in

Dimension - N inch

0.41 in

Dimension - Pad Width inch

0.75 in

Dimension - Stud Size inch

5/16

Conductor Related

Conductor - Copper Str Navy Size

50 (19) Navy;60 (37) Navy;75 (37) Navy;100 (61) Navy

Conductor - Copper Str Navy Size Range

50 (19) Navy-100 (61) Navy

Conductor - Copper Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0

Conductor - Copper Str Size Range

4 AWG-1/0

Conductor Size

4-1/0 AWG

Conductor Type

  • CU C Str-Size
  • CU C Navy-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

100

Minimum Pack Quantity

10

Pallet Quantity

17400

Resources and downloads

Specifications

Product Cross Section Image(s)

Sales Drawings