BURNDY
Q2A282N_Photo_ColorCMYK
Q2A282N_Photo_ColorCMYK

Q2A284N, Two Conductor Four Hole Mounting Heavy Duty Copper Lug Connector, 3/0-4/0 AWG Str, 1/2" Stud, 1-3/4" Spacing, 2 Screws

Brand:

Burndy

Catalog ID:

Q2A284N

Copper Terminal, 4 Hole, 3/0-4/0 AWG (Str), 1/2" Stud, 1-3/4" Stud Hole Spacing, 2 Screws.

  • QIKLUG™ Terminals feature compact size, high copper alloy terminal for joining cables to equipment pads or bars
  • Each element accommodates a wide range of cable
  • One-wrench installation

Product details

General

Catalog Number

Q2A284N

Connector Type

Duel Clamp

Installation Torque Recommended in-lb

250 LBS/in

Material

Copper

Physical Attribute - Number of Holes

4

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Temperature Rating

194

Trade Name

QIKLUG™

Type

Bolted Lugs & Terminals

UPC

781810321485

UPC 12 Digit

7818103214855

Dimensions

Dimension - B Length inch

1.06 in

Dimension - Bolt Size fraction

1/2

Dimension - D inch

3.09 in

Dimension - F Width Center to Center inch

0.69 in

Dimension - Height fraction

1-3/8 in

Dimension - Height inch

1.31 in

Dimension - Height mm

35.1 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

114 mm

Dimension - Length Overall inch

4.31 in

Dimension - N inch

0.63 in

Dimension - Pad Width inch

2.12 in

Dimension - Stud Size inch

1/2

Dimension - Width fraction

2-1/8 in

Dimension - Width inch

2.12 in

Dimension - Width mm

54 mm

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Size

3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

3/0 AWG-4/0 AWG

Conductor Size

3/0-4/0 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

3

Resources and downloads